IESNA:LM-63-2002
[TEST]P1445084
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-300W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]44852
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 286.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6105 6104 6103.6 6107.2 6111.3 6117.2 6127.2 6138.8 6152.5 6170
6191.1 6217.5 6246.2 6278.4 6314.5 6355.8 6398.5 6443.6 6489.3 6536.9
6587.1 6637.6 6688.9 6743.5 6799.8 6860.8 6922.2 6989.3 7059.1 7131.6
7210 7291.3 7373.3 7461.5 7553.9 7647.1 7740.4 7837.3 7935.8 8034.3
8136.4 8242.2 8344.5 8439.4 8528.1 8615.6 8698 8775.4 8852.3 8933.4
9018.9 9109.2 9199.1 9301.7 9410.6 9521.2 9631.8 9740.5 9841.9 9948.5
10049 10134.7 10207.6 10282.4 10376 10478.4 10540.5 10551.3 10544.4 10429.2
10021.4 9210.1 8149.7 7124.4 6134.5 4668.9 2721 1070.6 781.1 518.9
256.6 227.7 201.4 175.7 149.2 121.7 90.2 61.3 32.5 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6102.3 6102.3 6104.2 6109.1 6115.6 6123.9 6137.4 6151.2 6167.5
6189.5 6213.6 6241.9 6272.9 6309 6347.4 6389.2 6431.3 6477.7 6525.1
6575.9 6628.2 6681.1 6738 6797.6 6859.4 6925.4 6993.1 7063.6 7134
7207.3 7280.6 7353.7 7426.7 7501.2 7577.3 7651.4 7721.4 7789.2 7858.5
7932.4 8012.5 8102.8 8200.2 8302.6 8403.4 8510.7 8624.3 8744.1 8869.6
9001.9 9136.8 9275.4 9418.9 9559.4 9697.4 9832.3 9960.3 10082.5 10189.8
10294.2 10383.9 10461.7 10536.5 10608.4 10693.2 10783.8 10854.7 10877.4 10843.9
10721.7 10383.9 9743.4 8853.5 7859.8 6756.8 5321.5 3383.6 1535.8 1090.9
681.7 272.6 234.8 201 169 137.7 108 80.2 52.4 24.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6102.7 6102.3 6105.1 6110.3 6118.3 6128.9 6141.7 6159.1 6178
6200.4 6226.8 6254.8 6285.4 6318.6 6356.9 6399.9 6445.4 6490.6 6541.4
6593.5 6647.8 6704.7 6763.2 6822.5 6884.9 6947.7 7014 7081.2 7150.8
7220.7 7293.3 7364 7435.5 7508 7584.9 7658.7 7732.9 7804.4 7875.8
7947.7 8024.8 8106.2 8191.6 8282.8 8378.1 8480.1 8589.9 8702.2 8817.9
8938.6 9065.8 9196.6 9330.8 9473.3 9621.3 9772.2 9925.8 10076.6 10233.2
10387.8 10551.3 10711.9 10872.4 11028.1 11186.6 11336.4 11464.4 11584.6 11695.9
11766.8 11766.8 11665.4 11464.4 11136.4 10630.1 9863.8 8834.7 7552.9 5821.7
3606.3 1707.7 1229.8 758.9 288.1 217.5 166.3 126 86.9 46.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6103.7 6103.6 6105.5 6113.4 6122.1 6135.2 6152 6170.3 6189.7
6214.1 6242.6 6273.1 6307.1 6343 6381.3 6422.9 6467.1 6517.9 6573.4
6628.4 6686.5 6745.1 6807.3 6869.6 6934.7 7000.2 7066.5 7132.8 7201.3
7269.9 7343.2 7415.4 7485.2 7557.2 7633.6 7705.9 7775.7 7850.3 7923
7997.4 8075.1 8158.3 8246.6 8338.9 8434.9 8536.8 8638.8 8746.6 8858.9
8973.3 9092.9 9219.2 9355.8 9493.7 9638.3 9788.5 9939.6 10100.2 10260.7
10427.2 10595.6 10762.1 10929.6 11099 11271.4 11434.9 11586.6 11732.3 11853.5
11944.1 11990.4 11977.6 11908.7 11743.2 11415.2 10923.7 10119.9 8954.6 7408.8
5489.6 3479.1 1558.7 1143.5 739.5 335.5 265.9 198.2 123.1 64.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6104.6 6105.5 6109.5 6117.2 6128.9 6144.4 6162 6180.4 6203.9
6231.3 6260.1 6291 6325.3 6363.1 6405.6 6451.5 6499.4 6550 6603.3
6660.3 6718.7 6780.1 6846.4 6912 6978.5 7043.2 7108.3 7173.9 7240.3
7309.9 7378.7 7450.4 7523.6 7594.5 7664 7734.2 7805.2 7877 7948.6
8021.9 8100.5 8182.3 8273.1 8367.4 8461.9 8563.6 8666.5 8769.7 8880.1
8997.2 9109.8 9232.3 9353.2 9476.5 9599.9 9726.2 9851 9977.1 10101.2
10223.3 10339.5 10458.7 10576.9 10684.3 10791.7 10891.1 10969.9 11046.8 11088.1
11082.2 11033 10917.7 10725.7 10423.3 10061.8 9592.9 8966.1 8043.8 6757.8
5003.2 2924 1254.6 904.9 575.9 247 181.8 139.4 99.8 54.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6106.9 6107.2 6112.8 6120.9 6134.8 6151.2 6167.6 6189.3 6213.3
6241.1 6269.2 6302.1 6338.1 6381.7 6426.1 6474.4 6528 6584.5 6642.2
6701.5 6766.1 6831.5 6898.7 6961.9 7025.9 7092.8 7161 7230.6 7300.5
7373 7447.6 7517.8 7588.6 7659.8 7732.1 7802.4 7867.1 7933.6 8004.6
8078.9 8159.4 8244.2 8330.1 8423.1 8520.5 8621.2 8726.8 8831.7 8938.9
9051.5 9162.4 9276.6 9383.2 9483.4 9580.2 9679.2 9775.6 9860.8 9935.7
10001.7 10053.9 10089.4 10116.9 10131.7 10141.6 10145.5 10125.8 10054.9 9924.9
9664.4 9262.3 8724.5 8086.8 7456.9 6834 6045.4 4843.9 3235.6 1608.7
1144.8 706.9 269 218.4 184.4 151.4 119.9 91.7 63.8 36
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6102 6103 6108.5 6117.2 6131.5 6148.8 6166.5 6187.9 6212.3
6239.6 6269.1 6303.5 6341.3 6385.5 6432.5 6484.2 6540 6598.8 6661.5
6725.5 6790.4 6856.6 6921.6 6983.3 7043.9 7107.1 7173.2 7243.7 7317.4
7397.1 7476.8 7554.4 7632.9 7712.9 7794.3 7876.9 7961.4 8047.4 8140
8239.7 8336.9 8428.7 8522.2 8616.3 8710.7 8799.1 8881.8 8963.6 9041.3
9115.9 9187.3 9252.4 9315.2 9380.8 9445.1 9510.7 9575.3 9639.1 9694.8
9741.3 9777.3 9801.9 9819.4 9826.7 9827.3 9800.2 9746 9612.8 9321.8
8860.1 8174.5 7444.2 6790.4 6245.8 5612.3 4500.8 3168.4 1835.8 515.6
292.4 258.1 223.7 189.6 162.4 134.8 106.9 77.8 50 35.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6102 6104 6110.6 6119.8 6134.5 6151.3 6170.2 6192 6216.1
6242.6 6272 6306.9 6346.9 6389.8 6438.7 6492.6 6546.4 6606 6666.9
6731.3 6800.1 6871 6939.8 7008 7075.6 7143.5 7214.5 7283.3 7356
7432.2 7509.4 7584.5 7658.3 7731.5 7805.2 7877.5 7949.5 8019.1 8091.4
8169.1 8250.1 8337.8 8425.7 8515.1 8607.6 8708.1 8812.8 8919.8 9025
9133.8 9241.7 9352.1 9455.6 9555.5 9649.9 9742.3 9829.8 9910.1 9984.9
10050.9 10103.1 10146.5 10182.9 10205.6 10222.3 10225.3 10200.7 10142.5 10017.4
9784.7 9405.6 8851.1 8168 7460.2 6798 6098 5000.2 3543 2085.9
641.6 320.2 264.7 228.2 191.7 158.4 126.3 97.8 70.5 48.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6103 6106.1 6113.8 6124.8 6137.9 6154.3 6172.8 6196.6 6223.3
6251.9 6282.7 6319.8 6360.3 6405.3 6454 6505.2 6560.9 6618.8 6679.1
6741.3 6805.9 6874.4 6944.9 7016.1 7086.3 7158.2 7229.6 7300.5 7375.1
7448.9 7527.3 7603.4 7678.1 7748.9 7818.4 7891 7966.8 8041.8 8116.5
8195.2 8277.4 8361 8451.8 8545.6 8639.9 8740.6 8843.2 8949 9053.4
9163.3 9273.1 9386.7 9501.2 9621.6 9737 9852 9970.2 10084.4 10196.7
10307 10420.3 10532.6 10641 10747.3 10850.8 10943.4 11022.2 11087.2 11128.5
11124.6 11052.7 10907.9 10667.6 10338.6 9900.2 9361.4 8688.3 7827.3 6605.1
4936 3461.9 1987.8 525.3 310.2 243.3 176.6 133.8 95.8 65.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6104.6 6109.3 6117.5 6128.7 6142.7 6158.6 6177.6 6201.4 6229.6
6263 6297.6 6337.1 6379 6423.7 6472.6 6524.1 6579.3 6638.1 6698.8
6760.8 6827.4 6893.4 6960.5 7027.8 7096.3 7165.2 7232.9 7303.1 7371.3
7441.9 7516.3 7592.4 7669.6 7741.3 7817.1 7895.2 7973.6 8054.2 8135.6
8221.5 8306.3 8395.5 8488.1 8585.5 8685.5 8788.5 8895.6 9006.3 9116.1
9230.3 9347.2 9467.2 9591.7 9718.1 9852 9987.9 10132.7 10279.5 10430.2
10583.8 10740.4 10893.1 11042.8 11190.6 11324.5 11450.6 11557 11648.6 11713.6
11755 11753 11701.8 11554.1 11292 10889.2 10339.5 9519 8346.5 6761.3
4925 3462.6 2000.1 539 344.1 286.9 228.7 170.5 106.7 73.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6105.3 6110.9 6119.8 6131 6147.4 6165 6185.6 6211.2 6239.2
6271.6 6307.3 6347.6 6391.5 6439.9 6489.9 6542.2 6597 6655.6 6715
6775.1 6837.2 6898.3 6962.9 7025.7 7091.6 7158.3 7224.8 7292.8 7362.1
7433.5 7506.4 7584 7656.8 7733.4 7812.9 7892.2 7975.2 8056.8 8137.4
8222.1 8305.3 8393.5 8485.1 8580.6 8679.9 8783.7 8889 9000.9 9115.9
9235 9357.1 9482.5 9612.7 9744.1 9877.6 10009.6 10139.6 10260.7 10371.1
10475.5 10586.8 10703 10811.4 10912.8 11007.4 11102.9 11184.7 11246.7 11258.6
11232 11166.9 11002.4 10732.6 10329.7 9685 8807.8 7754.9 6463.2 4735.8
3361.6 1987.3 620 335.3 255.5 176.6 125.1 87.6 54.2 38.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6107.6 6113.1 6124 6137.1 6151.6 6168.8 6190.8 6216.6 6246.9
6278 6315.5 6357.1 6402.6 6449.7 6500.2 6555.7 6611.9 6669.1 6729.2
6789.6 6850.5 6911.4 6974.2 7038.7 7105.5 7173.5 7243.9 7317.5 7392.7
7468.9 7544.6 7621.4 7697.8 7777.7 7855.6 7935.9 8014.6 8089.8 8165
8247 8333.9 8422.5 8512 8610.4 8712.3 8824.3 8940.6 9066.7 9193
9318.2 9444.1 9571.6 9700.3 9823.5 9936.7 10030.3 10109.1 10180 10246
10306.1 10353.3 10387.8 10427.2 10463.7 10497.1 10510 10478.4 10420.3 10292.3
10036.2 9591.4 8877.2 7910.2 6817 5658.9 4347.1 3093.5 1839.8 607.4
317.5 265.7 213.9 162.3 131.5 101.1 72.9 51.6 30.3 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6110.1 6118.1 6129.2 6142.9 6158.4 6177.3 6199.3 6224.3 6253.7
6285.5 6324.2 6366.1 6412 6459.3 6511.4 6565.9 6622.7 6679 6737.5
6795.3 6855.1 6916 6977.6 7043.2 7111.4 7183.3 7256.4 7335.1 7416.3
7498.8 7585.4 7673.9 7765.4 7855.1 7949.3 8044.7 8138.6 8233.9 8333.5
8436 8535.4 8633.9 8730.8 8824.2 8916.8 9011.4 9104 9186.7 9271.4
9358.7 9450.3 9538.6 9623.3 9705.7 9788.5 9865.8 9941.6 10013.5 10081.5
10141.6 10195.7 10250.9 10302.1 10353.3 10363.2 10294.2 10210.5 10071.6 9746.8
9190.7 8359.3 7336.3 6262.4 5184.6 3833.8 2424.9 1017.9 421.8 270.1
230.4 190.7 162.3 136.2 112.7 86.2 58.3 40.4 22.6 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6111.4 6120.4 6133.3 6147.6 6164 6183 6205.4 6231.5 6261.5
6293.2 6331.6 6373.7 6418.7 6467.2 6517.7 6574.2 6631.7 6689.5 6749.1
6811.5 6876.7 6940.6 7006.5 7074.7 7145.2 7218.1 7293.3 7369.5 7448.8
7527.4 7605.9 7685.8 7764.6 7841.5 7918.9 7997.7 8073.9 8146.7 8222.7
8305 8396.1 8489.4 8585.7 8685.5 8789.5 8900.7 9020.7 9141.2 9266.3
9392 9517.3 9644.4 9771.6 9890.4 9998.7 10092.3 10178 10252.9 10320.8
10377 10420.3 10457.7 10497.1 10542.5 10572 10562.2 10515.9 10449.9 10302.1
10007.6 9510.8 8740.5 7790.2 6718.7 5503.7 4158.2 2966.3 1774.5 585.3
316.8 264 211.1 158.8 128.1 97.1 68.9 48.8 28.7 8.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6112.5 6123.1 6135.3 6150.5 6168.9 6188.3 6211.6 6239.4 6269.4
6303.2 6340.3 6381.7 6427.8 6477.4 6531.8 6589.1 6649.7 6711.7 6775.3
6838.8 6906.6 6972.5 7043.4 7111.4 7183.3 7257.2 7329.1 7400.9 7472.7
7546.3 7622.8 7698.9 7774.4 7852.5 7930.8 8008.9 8088.9 8167.2 8244.4
8327 8411.6 8500.8 8595 8691.5 8791.6 8897.2 9006.9 9117.4 9229.4
9349.4 9468.6 9597.7 9725.7 9858.9 9992.8 10125.8 10262.7 10382.9 10491.2
10602.5 10721.7 10837 10939.4 11027.1 11107.8 11193.5 11258.6 11304.8 11298.9
11242.8 11120.7 10905.9 10598.6 10111 9360.8 8413.4 7275.7 5852.7 4071.1
2608.1 1145.6 469.7 366.3 262.8 160.5 115 77 53.6 30.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6113.1 6122.9 6136.4 6152.5 6170.7 6190.9 6214.2 6240.6 6271.4
6305.1 6344 6387.8 6435.1 6486.6 6542.5 6605 6667.8 6732.2 6797.9
6866.1 6939.2 7010 7082.1 7152.7 7223.4 7294.6 7364 7438.1 7512.3
7588.2 7666 7742.4 7818.3 7893.7 7968.6 8042 8115.5 8193.8 8278.6
8364.7 8452.3 8545.9 8641.7 8739.9 8842 8940.7 9046.4 9151.5 9263.1
9379.1 9497.3 9623.6 9751.6 9884.5 10021.4 10162.2 10312 10459.7 10609.4
10766.1 10914.8 11061.6 11199.4 11335.4 11458.5 11568.8 11662.4 11725.4 11760.9
11761.9 11714.6 11592.5 11343.3 10949.3 10456.8 9779 8781.2 7395 5720.4
4065 2409.6 790 398.8 323.7 263.3 202.8 142.7 97.4 52.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6114.1 6124.4 6136.7 6153.3 6170.5 6190.5 6213.8 6240.3 6268.5
6301 6340.5 6385.3 6433.6 6487.1 6541.3 6601.7 6662.1 6725.9 6790.8
6859.3 6929.9 7002.8 7074.9 7151.1 7227.2 7304.7 7381 7459.9 7537.7
7614.4 7689.1 7764.9 7836.6 7906.1 7975.2 8045.8 8118.6 8191.9 8268.7
8346.5 8429.7 8515.7 8604 8697.3 8796.8 8902.4 9013.8 9128.9 9244.8
9362.9 9475 9590.3 9706.4 9825.5 9939.6 10053.9 10164.2 10272.6 10378.9
10478.4 10575.9 10678.4 10781.8 10876.4 10967 11047.8 11096 11101 11063.5
10981.8 10836 10637 10338.6 9944.6 9450.2 8812.9 7943.8 6757.4 5193.7
3663.5 2133.3 628.1 345.3 281.7 218 154.4 114.4 78.3 54.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6114.4 6123.5 6136.1 6150.8 6167.2 6187.2 6209.2 6235.7 6262.3
6294.9 6333.1 6377.2 6424.9 6475.6 6530.1 6588.4 6649.8 6714.9 6780.9
6850.4 6922.7 6997.4 7071.6 7144.9 7216.4 7292.8 7367.5 7444.8 7523.5
7604.3 7684.6 7759.6 7834.9 7905.5 7975.9 8041 8106.6 8175.9 8245.7
8322.8 8401.1 8490.6 8592.6 8696.4 8803.2 8904.5 9013.6 9126.6 9241.2
9357.4 9468.2 9578 9679 9773.1 9857.9 9934.7 10007.6 10070.6 10125.8
10168.2 10200.7 10220.4 10235.1 10240.1 10229.2 10193.8 10110 9988.9 9787.2
9447.8 8918.8 8235.6 7547.1 6910.3 6178.3 5088.6 3589 2089.5 596.7
320.8 271.6 237.3 202.9 168.6 137 107.3 79.8 55.1 30.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6108.4 6119 6131.2 6143.3 6159.1 6177.8 6200.4 6224.5 6251.3
6284.7 6323.8 6369.5 6416.9 6466.2 6520.8 6581.6 6643.6 6708.9 6775.3
6843.8 6915.1 6983 7050.5 7116.5 7184.7 7253.7 7324.3 7401.5 7485.1
7569.4 7654.1 7730.9 7808.2 7885.9 7964.9 8044.1 8131 8223.5 8320
8420 8526 8632.1 8734.3 8825.6 8909.3 8993.8 9075.5 9149.4 9216.7
9283.2 9349.8 9417.8 9483.2 9549.7 9611.7 9670.8 9726.3 9778.2 9814.9
9841.3 9869.7 9889.4 9892.4 9882.5 9844.9 9759.1 9614.4 9342.3 8848
8138.7 7368.8 6751.6 6234.2 5576 4379 2771.5 1253.6 914.6 585.9
257.2 222.4 194.7 167 138.9 109.6 82 54.5 27 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6108.1 6116.7 6126.7 6139.1 6152.1 6170.3 6190.2 6214.1 6241.1
6272.2 6310.3 6353.6 6400.2 6448.6 6501 6557.7 6619.4 6681.3 6745.4
6812.5 6884.8 6955 7026.2 7096.2 7167.4 7238.7 7312 7385.9 7461.1
7538.6 7614.3 7686.7 7755.9 7825.6 7889.7 7949.8 8016.1 8085.6 8156.7
8233.4 8320.1 8414 8517.1 8620.8 8724.4 8828.3 8935.9 9046.6 9160.9
9275.5 9390.1 9493.9 9594.7 9693 9782.6 9862.8 9930.8 9991.8 10045
10087.4 10117.9 10144.5 10164.2 10173.1 10162.2 10129.7 10042.1 9898.3 9652.6
9235.1 8642.1 7951 7305 6667.7 5902.7 4731 3189.3 1582.9 1120.1
696.7 273.2 226.2 193.7 160.8 128.8 99.5 71.4 43.3 15.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6107.5 6113.8 6122.5 6134.2 6146.5 6161.1 6180 6203 6229.4
6256.9 6290 6330 6374.7 6421 6469.4 6522.1 6579.7 6638.4 6701.4
6764.1 6828.5 6893.5 6964.1 7035.5 7104.3 7172.2 7241.9 7311.9 7382.8
7452.6 7525.4 7596.8 7670.5 7741.7 7813.5 7882.6 7953.7 8023.7 8101.1
8181.2 8265.7 8350.5 8441.3 8534.4 8637.7 8746.3 8859.8 8971.6 9083.2
9195.2 9311.4 9429.8 9547.6 9668 9779.6 9897.3 10015.5 10123.8 10233.2
10350.4 10462.7 10570 10678.4 10779.8 10871.4 10952.2 11020.2 11059.6 11043.8
10969 10836 10637 10306.1 9886.4 9371.5 8724 7885.8 6748.9 5152.8
3156.4 1405.1 1003.7 631.7 259.7 193.9 149.2 110.5 89.1 67.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6105.5 6109.9 6116.7 6126.4 6137.8 6149.8 6165.5 6184.8 6207.8
6234.3 6265 6298 6336.3 6378.6 6426.6 6477.2 6529.9 6584.6 6641.6
6700.6 6762.8 6826 6892.4 6958.4 7025 7089.2 7155.4 7226.6 7297.2
7369 7442 7519.5 7596.2 7672.8 7748.1 7821.8 7897.2 7974.6 8050.3
8126.6 8209.4 8299.9 8392.8 8490.6 8593.1 8700 8809.2 8921.6 9037.6
9159 9286.3 9416.3 9552.1 9694.5 9840.6 9991.8 10145.5 10298.2 10451.8
10611.4 10774.9 10939.4 11103.9 11263.5 11410.2 11548.1 11680.1 11801.3 11889.9
11947.1 11958.9 11909.6 11763.9 11486.1 11059.6 10427.2 9448.2 7979.2 6144.4
4162.8 2154 742.2 544.5 349.2 292.1 230.6 158.1 80 60.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6104.2 6106.5 6110.8 6118.3 6128.4 6139.8 6154.1 6170 6189.5
6211.9 6240.2 6271.3 6304 6340.2 6382.2 6429.1 6478.7 6530.2 6585.2
6642 6701 6760.8 6822.3 6884.7 6948.9 7014.2 7081.2 7150.2 7219.4
7289.9 7361.8 7435.6 7511 7586.3 7664.2 7742.8 7817 7894.6 7971.5
8048.1 8127 8211.8 8301.4 8399.6 8502 8614.3 8729 8843.8 8965.5
9087.2 9218.2 9352.7 9488.2 9634.1 9779.8 9928.8 10079.5 10234.2 10391.8
10554.3 10712.9 10871.4 11032 11188.6 11346.2 11497.9 11631.9 11726.4 11821
11876.1 11844.6 11685.1 11460.5 11113.8 10467.6 9582.6 8516.2 7150.5 5227
2895.7 1286.8 927 594.2 261.4 199.6 155.1 114.1 91.7 69.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6102.3 6103.6 6107.5 6113.8 6121 6130.7 6143.5 6157.7 6176
6198.3 6223.1 6253.3 6284.7 6320.7 6361.9 6406.2 6452.7 6500 6550.4
6602.4 6656.7 6712.7 6773.5 6836.2 6902.5 6970.4 7039.2 7108.8 7179.9
7252.6 7326.8 7397.4 7472.3 7548.8 7625.4 7698.6 7769.6 7838.5 7908.3
7983.2 8068.3 8159.6 8256.9 8359.4 8465.3 8574.3 8693.1 8814.2 8942.5
9076.6 9213.6 9357 9495.3 9638.3 9776.8 9913 10044 10161.3 10266.7
10368.1 10470.6 10570 10649.8 10710.9 10785.8 10888.2 10956.2 10964 10908.9
10775.9 10447.9 9796.5 8878.9 7853.8 6707.5 5254.4 3387.1 1593.2 1129.7
707.7 285.7 235.1 201.2 168.3 135 103.9 75.9 47.9 19.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6105 6104 6103.6 6107.2 6111.3 6117.2 6127.2 6138.8 6152.5 6170
6191.1 6217.5 6246.2 6278.4 6314.5 6355.8 6398.5 6443.6 6489.3 6536.9
6587.1 6637.6 6688.9 6743.5 6799.8 6860.8 6922.2 6989.3 7059.1 7131.6
7210 7291.3 7373.3 7461.5 7553.9 7647.1 7740.4 7837.3 7935.8 8034.3
8136.4 8242.2 8344.5 8439.4 8528.1 8615.6 8698 8775.4 8852.3 8933.4
9018.9 9109.2 9199.1 9301.7 9410.6 9521.2 9631.8 9740.5 9841.9 9948.5
10049 10134.7 10207.6 10282.4 10376 10478.4 10540.5 10551.3 10544.4 10429.2
10021.4 9210.1 8149.7 7124.4 6134.5 4668.9 2721 1070.6 781.1 518.9
256.6 227.7 201.4 175.7 149.2 121.7 90.2 61.3 32.5 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
